readycable® motor cable suitable for Danaher Motion 102808 (25 m), base cable, PVC 7.5 x d

MAT9750258 product image
igus-icon-lupe
  • Requirements: For medium duty applications
  • Outer jacket: PVC
  • Oil resistance: Oil-resistant according to DIN EN 50363-4-1
  • Silicone-free
  • Flame retardant
  • Overall shield
  • chainflex® class: 4.2.2.1
Item no.
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.

Consulting

I would be happy to answer your questions personally

Stephen Van Dam
Stephen Van Dam

igus-icon-phone+1 401 438-2200

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h