Complete set E2i.26 for CNC milling machines | Inner height: 26mm | Travel: 300-3000mm

1 complete set consists of:
 
  • Mounting brackets
  • 2 energy chains of the series E2i.26 for X and Y-axis
  • Separators
Product description
The energy chain E2i.26:
    • Cable friendly: very smooth contours ensure the best possible cable life
    • Economical: E2.1 is lighter and offers more inner height than the E2/000 system with the same outer dimensions
    • Quiet operation: integrated brake reduces noise
    Typical industries and applications:
    CNC milling machines, machine tools, woodworking machines, general mechanical engineering and all other areas.
     
    Why buy a complete set?
    No need to spend a lot of time looking for a suitable energy chain series and the relevant accessories. We undertake the compilation of the complete energy chain set.  All important components are carefully selected and coordinated with each other.
    Technical data

    Application Assistance

    Photo
    Dan Thompson

    Product Manager

    Email

    Customer Service:

    Monday to Friday from 8 am - 8 pm

    Online:

    24h


    The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

    igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

    igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302