chainflex® control cable CF160.UL

CF160.UL.10.03 product image
igus-icon-lupe
play iconCF160.UL.10.03 video
igus-icon-lupe
1 of 2
CF160.UL.10.03 product image
CF160.UL.10.03 video
  • Requirements: For medium duty applications
  • Outer jacket: PVC
  • Overall shield
  • Flame retardant
  • Silicone-free
  • Oil resistance: Oil-resistant according to DIN EN 50363-4-1
  • CFRIP®
  • chainflex® class: 4.3.3.1
Item no.
chainflex® CASE available
chainflex® CASE available

Consulting

I would be happy to answer your questions personally

Timothy Marran
Timothy Marran

igus-icon-phone+1 (800) 521-2747

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h