xirodur® B180 gears, mm

B180GM-ST-1-20-00-048-R product image
igus-icon-lupe
B180GM-ST-1-20-00-048-R technical drawing
igus-icon-lupe
1 of 2
B180GM-ST-1-20-00-048-R product image
B180GM-ST-1-20-00-048-R technical drawing
  • ​​​​​​Very low coefficients of friction
  • Wear-resistant material for continuous operation
  • Vibration-dampening
  • Available in 3 hub designs
Item no.

Other Solutions

igutek P360 gears, mm

igutek P360 gears, mm

P360GM-ST-100-120-00-120-R

Low coefficient of friction
Upon request
igus-icon-lieferzeit
Delivery time on request
igutek P360 gears, mm

igutek P360 gears, mm

P360GM-ST-100-130-00-120-R

Low coefficient of friction
Upon request
igus-icon-lieferzeit
Delivery time on request
igutek P360 gears, mm

igutek P360 gears, mm

P360GM-ST-100-140-00-120-R

Low coefficient of friction
Upon request
igus-icon-lieferzeit
Delivery time on request
iguform S270 gears, mm

iguform S270 gears, mm

S270GM-ST-100-120-00-120-PF

Low coefficient of friction
Upon request
igus-icon-lieferzeit
Delivery time on request
iguform S270 gears, mm

iguform S270 gears, mm

S270GM-ST-100-120-00-120-R

Low coefficient of friction
Upon request
igus-icon-lieferzeit
Delivery time on request
iguform S270 gears, mm

iguform S270 gears, mm

S270GM-ST-100-130-00-120-PF

Low coefficient of friction
Upon request
igus-icon-lieferzeit
Delivery time on request
iguform S270 gears, mm

iguform S270 gears, mm

S270GM-ST-100-130-00-120-R

Low coefficient of friction
Upon request
igus-icon-lieferzeit
Delivery time on request
iguform S270 gears, mm

iguform S270 gears, mm

S270GM-ST-100-140-00-120-R

Low coefficient of friction
Upon request
igus-icon-lieferzeit
Delivery time on request

Consulting

I would be happy to answer your questions personally

Nate Guadagni
Nate Guadagni

igus-icon-phone+1 800 521 2747

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h