Module Connect - 4 cable entries

  • Instead of many plug-in/disconnect points in a confined space, only one individually configurable interface
  • Set consists of 5 interfaces or 10 Module Connect plug-in connectors
Product description
A Module Connect interface consists of the following parts:
  • 1x Module Connect housing A...D
  • 1x Module Connect housing a...d
  • 2x Module Connect housing, 4 entries
  • 2x Bellows sealing insert, small 4-10 mm 
  • 2x Bellows sealing insert, medium 5-16mm 
  • 1x Strain relief for Module Connect housing, 4 cable entries

For the set of 5 interfaces or 10 Module Connect plug-in connectors, we recommend the following accessories (depending on the application):

Single locking
Double locking
Fastening element

The required plug inserts for your individual configuration can also be obtained from igus.  The dimensions and weight given in the technical data refer to 1 interface or 2 plug-in connectors.
Technical data
Downloads

Application Assistance

Photo
Stephen Van Dam

ECS Sales Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302