Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

Complete set E4.32 | Travel: 8-24m | Inner height: 32mm

1 complete set consists of:

energy chains of the  E4.32 series
+ mounting brackets
+ guide trough with glide bar
+ guide trough without glide bar
+ screwdriver
+ separators
+ strain reliefs

* grey-marked products are optional:
+ real-time condition monitoring with smart plastics 
Product description
E4.32 series energy chains | robust, energy chain with crossbars every link, openable from both sides.
  • Straight run through inner/outer-link design
  • Quiet operation through integrated brake on the radial stop-dogs
  • Very high stability due to the undercut design
  • 15% more tensile strength (compared to the best old E4 series), extended unsupported length through improved stop-dog system and vertical radial stops
  • IPA classification - Report IG 1303-640, tested E4.32.10.063.0
  • Optionally with smart plastics for real-time condition monitoring and service life status display
Further information on E4.32 series


Series E4.32 is suitable for the following types of applications:

Vertical: Hanging applications ≤ 80m, standing applications ≤ 5m
Horizontal: Unsupported applications ≤ 3.3m, Gliding applications ≤ 200m
Circular movement: Rotating application possible, if necessary, with rework (mechanical rework is always required from 180° angle of rotation)
Technical data
Accessories
Downloads

Application Assistance

Photo
Dan Thompson

Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302