iglide® I190-PF 3D print filament

  • Flexural strength 80 MPa, best iglide filament
  • Can be processed easily on commercially available 3D printers
  • Excellent service life - 50 times higher abrasion resistance than ABS
  • Self-lubricating and maintenance-free
  • Application temperature: 90°C (after component tempering)
  • Print profile for Bambu Lab X1C, Prusa MK3/MK4/XL and Ultimaker S5/S7/Factor 4.  View here

Unsure whether it fits?

Product description
For material profiles for processing iglide i190 on the Bambu Lab X1C & Prusa 3D printers.  Click the "Downloads" tab. 
The material profile for Ultimaker printers is available for download in their Cura marketplace:  Visit Cura Marketplace
Here you will find an overview of all the material profiles that we offer for download:  View here

-

Flexurally high strength and wear-resistant filament - iglide I190

 
iglide I190-PF is characterised by high wear resistance as the material is enriched with solid lubricants. It can be processed on regular 3D printers, but a closed 3D printer is recommended. Due to its high wear resistance and excellent mechanical specifications (strength, toughness, coating adhesion), it is an all-round material that is suitable for most applications and 3D printers. Of all igus tribo-filaments, only iglide RW370 has a higher strength than iglide I190, making iglide I190 the tribo-filament with the highest strength that can be processed on regular 3D printers. With the bonding agent for tribo-filaments, iglide I190 can be processed on conventional print bed surfaces (e.g. glass).
 
When to use it?
  • For all types of applications where low friction and high wear resistance are important
  • If an easy to process tribo-filament is required.
  • When higher strengths are required.
When not to use it?
  • If the application temperature is higher than 90°C in the long term (iglide J260 or iglide RW370-PF)
  • For applications under water or with high humidity (iglide l180-PF)
  • If the application requires a food grade material (iglide l150-PF or iglide A350)
  • When an even easier to process tribo-filament is required (iglide l150-PF)
Technical data
Accessories
Downloads

Application Assistance

For further questions or product information, please contact:

Photo
Nate Guadagni

Fast-Growing Business Units Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302