iglide® i8-ESD, laser sintering material

  • Electrostatically dissipative (ESD)
  • Dry-running and maintenance-free
  • Excellent abrasion resistance
  • Increased rigidity
  • Color: black (continuous)
  • Can be processed on all SLS systems with and without CO2 laser
  • Predictable service life
Product description
Selective laser sintering (SLS) material: iglide® i8-ESD

The laser sintering material iglide® i8-ESD has a high abrasion resistance and is electrostatically dissipative (ESD). ESD specifications are essential, especially in the electronics industry, to prevent damage to electronic components. 
This material is also interesting for all other industries where electrostatic charges are to be avoided.
  • Contact resistance 106 to 109 Ohm * cm
  • Excellent service life - e.g. pivotable: Abrasion resistance factor 2 according to PA12
  • Gear service life calculator for gears made of iglide® i8-ESD
  • Rigidity 60% higher than with iglide® i3
  • Suitable for all standard laser sintering systems
  • Suitable for standard laser sintering systems with CO2 laser 
  • Suitable for low-cost laser sintering systems 
When to use it?
  • When ESD specifications are required
  • For applications under water or with high humidity
  • When components with high stiffness are required
  • When components with high UV resistance are required
  • For gear applications under water
  • For gear applications where ESD specifications are required
  • When black components are required
  • If I want to produce wear-resistant laser sintering components on a low-cost laser sintering system (no CO2 laser required)
When not to use it?
Technical data
Downloads

Application Assistance

For further questions or product information, please contact:

Photo
Nate Guadagni

Fast-Growing Business Units Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302