drylin® W mounting plate – WWYR hybrid

  • Available in various lengths in each installation size and width
  • Robust corrosion-resistant anodised aluminium
  • A variety of combinations of liners/bearings/slide plates are possible, also with manual clamp
  • Combination bearing and mounting plate also available pre-assembled
  • Can be combined with the complete drylin linear bearing product plate
  • Material: Aluminum, hard anodized
  • Rail profile: Square
Product description
With four pillow blocks and the mounting plate, a linear carriage can be installed in less than a minute. Mounting plates are available in 3 lengths in each installation size and width.
  • Robust corrosion-resistant anodised aluminium
  • A variety of combinations of liners/bearings/slide plates are possible, also with manual clamp
  • Required combination bearing and mounting plate also available pre-assembled
Modular system:
Can be combined with the complete drylin® linear bearing product range. 4 screws included in delivery.
Technical data
Accessories
Downloads

Application Assistance

For further questions or product information, please contact:

Photo
Matt Mowry

drylin® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302