readycable® encoder cable suitable for B&R i8BCRxxxx. 1121A-0, base cable PUR 7.5 x d

MAT9840105 product image
igus-icon-lupe
  • Requirements: For heavy duty applications
  • Outer jacket: PUR
  • Overall shield
  • Oil resistance: Oil-resistant according to DIN EN 50363-10-2 Notch-resistant Hydrolysis and microbe-resistant
  • Flame retardant
  • Halogen-free
  • Silicone-free
  • PVC-free
  • UV-resistant
  • chainflex® class: 5.5.3.1
Item no.
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.

Consulting

I would be happy to answer your questions personally

Stephen Van Dam
Stephen Van Dam

igus-icon-phone+1 401 438-2200

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h