drylin® W carriage for convex and concave bends WWB

  • Curved slides for curved rails
  • Lubrication and maintenance-free
  • Quiet running
  • Corrosion-resistant
  • Design: square
  • Material sliding element: iglide® I3
  • For bending direction: convex, concave
  • Material: Aluminum
Product description
The drylin W curve slide WWB is a specially developed guide slide for applications that require convex and concave bends. The sliding element is made of the material iglidur I3 and the carriage is made of aluminum. Thanks to the special materials and design, the cam slide runs very quietly. The carriage requires no lubrication, which makes it particularly easy to maintain. It is also ideal for use in environments that are exposed to moisture or chemicals.
Technical data
Downloads

Other solutions

Application Assistance

For further questions or product information, please contact:

Photo
Matt Mowry

drylin® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302