readycable® control cable Kuka Fortec Titan individual axis 7th axis

MAT904105013 product image
igus-icon-lupe
1. Outer jacket: pressure extruded PUR mixture<br />2. Overall shield: extremely flexible braiding made of tinned copper wires.<br />3. Inner jacket: pressure extruded, gusset-filling PUR mixture<br />4. Element shield: extremely flexible braiding made of tinned copper wires.<br />5. Banding: plastic foil<br />6. Core insulation: mechanically high-quality TPE mixture<br />7. Conductor: extra-fine special conductor made of bare copper wires that is particularly resistant to bending<br />8. Strain relief: high tensile strength centre element
igus-icon-lupe
1 of 2
MAT904105013 product image
1. Outer jacket: pressure extruded PUR mixture<br />2. Overall shield: extremely flexible braiding made of tinned copper wires.<br />3. Inner jacket: pressure extruded, gusset-filling PUR mixture<br />4. Element shield: extremely flexible braiding made of tinned copper wires.<br />5. Banding: plastic foil<br />6. Core insulation: mechanically high-quality TPE mixture<br />7. Conductor: extra-fine special conductor made of bare copper wires that is particularly resistant to bending<br />8. Strain relief: high tensile strength centre element
  • Requirements: For extremely heavy duty applications
  • Outer jacket: PUR
  • Overall shield
  • Oil resistance: Oil-resistant according to DIN EN 50363-10-2 Coolant resistant Notch-resistant Hydrolysis and microbe-resistant
  • Flame retardant
  • Halogen-free
  • Silicone-free
  • PVC-free
  • UV-resistant
  • chainflex® class:6.5.3.1
Item no.
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.

Consulting

I would be happy to answer your questions personally

Stephen Van Dam
Stephen Van Dam

igus-icon-phone+1 401 438-2200

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h