chainflex® data cable CF298

Discontinued Model
CF298.01.04 product image
igus-icon-lupe
1. Pressure extruded TPE compound 2. Cores stranded in one layer with particularly short pitch length 3. Conductor made of high flexural strength special alloy
igus-icon-lupe
play iconCF298.01.04 video
igus-icon-lupe
1 of 3
CF298.01.04 product image
1. Pressure extruded TPE compound 2. Cores stranded in one layer with particularly short pitch length 3. Conductor made of high flexural strength special alloy
CF298.01.04 video
  • Requirements: For heaviest duty applications and especially small radii up to 4 x d
  • Outer jacket: TPE
  • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
  • Bio-oil-resistant
  • Halogen-free
  • Silicone-free
  • PVC-free
  • UV-resistant
  • chainflex® class: 7.5.4.2
Item no.
igus-icon-info

This article is a discontinued model.

chainflex® CASE available
chainflex® CASE available

Other Solutions

chainflex® data cable CF299

chainflex® data cable CF299

CF299-01-08

For extremely heavy duty use and very small radii as low as 4 x d, TPE outer jacket, shielded, resistant to oils / organic oils, free of PVC and halogen, cold-flexible, resistant to hydrolysis and microbes
USD 12.88/ft
igus-icon-lieferzeit
Ready to ship within 2 working days

Consulting

I would be happy to answer your questions personally

Timothy Marran
Timothy Marran

igus-icon-phone+1 (800) 521-2747

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h