- Stepper motor
- Motor flange & adapter for connection to RL-D worm gear
- Coupling & relevant screws
- Motor kits available for RL-D-20, -30, -50
- Available motors: NEMA17, 23XL, 23
:
The igus stepper motors feature high speeds and compact dimensions. They are perfect for a number of applications in the medium load range.
The stepper motor works precisely and is robust, cost-effective and easy to control.
Connection can be with stranded wire or a metric M12(17) connector, depending on design. The connector is installed directly on the rear part of the motor housing.
The stepper motor connectors achieve an IP65 protection class. A motor kit with shaft seal is also available upon request for an IP65 protection class for the entire motor.
Depending on the design, the motor can also be delivered with an encoder and a metric M12(17) connector. The encoder is integrated into the motor housing. The two connectors are thus side by side in the rear part of the motor.