Harnessed CAT5e Cables, PVC, Connector A: Telegaertner RJ45, Connector B: Telegaertner RJ45

CAT9121002 product image
igus-icon-lupe
  • Requirements: For flexing applications
  • Outer jacket: PVC
  • Overall shield
  • Oil resistance: No oil resistance
  • Flame retardant
  • chainflex® class: 3.1.1.1
Item no.
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.

Consulting

I would be happy to answer your questions personally

Stephen Van Dam
Stephen Van Dam

igus-icon-phone+1 401 438-2200

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h