iglide® N54, sleeve bearing with flange, mm

  • The biopolymer based on renewable resources
  • Based on renewable resources
  • Universal use
  • Dry-running and maintenance-free
Product description
iglide® N54 | The biopolymer based on renewable resources
  • Based on renewable resources
  • Universal use
  • Dry-running and maintenance-free
  • Standard range from stock
iglide® N54 is the first iglide® material based largely on biopolymers. In addition to the proven dry-running properties of all iglide® materials, this is one further contribution to positive environmental stewardship. The good coefficients of friction in conjunction with long life ensure that this material has a permanent place in the iglide® product range.
 
Typical application areas

Machine tools
Furniture/industrial design

You will find plenty of additional application areas here: Browse all Industries
 
 
When to use it?
  • For applications with sporadic movements at low to medium loads
  • At quasi static loads
  • If the environmental impact of a product needs to be optimized
When not to use?
  • When looking for a universal standard bearing
  • When dealing with high motion frequencies and continuous operation
  • When dealing with high temperatures

 
Use our filter options to find the most suitable product

Tolerances and measurement system
The installation dimensions and tolerances of the iglide® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are imperative. Plain bearings with low moisture absorption can be designed with a minimal amount of tolerance. For wall thickness, the rule is: The thicker the bearings are, the larger the tolerances must be.
Testing methods
 
Assembly
iglide® bearings are press-fit bearings. The inner diameter adjusts only after press-fit in the proper housing bore with a recommended tolerance. The before press-fit oversized dimension can be up to 2% of the inner diameter. In this manner, the secure press-fitting of the bearing is achieved. Axial or radial shifts in the housing are also prevented.
Certificates and standards
RoHS compliant
According to 2011/65/EU (RoHS 2)
Technical data
Accessories
Downloads

Application Assistance

For further questions or product information, please contact:

Photo
Hope Mammone

iglide® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302