chainflex® servo cable CF21-UL PVC

CF21.07.03.02.02.UL product image
igus-icon-lupe
1. Pressure extruded oil resistant PVC compound 2. High flexural strength braided copper shield 3. Gusset-filling extruded 4. Extremely high flexural strength pair braided copper shield 5. Power cores with control elements stranded around high tensile strength core cord 6. High flexural strength special conductor
igus-icon-lupe
1 of 2
CF21.07.03.02.02.UL product image
1. Pressure extruded oil resistant PVC compound 2. High flexural strength braided copper shield 3. Gusset-filling extruded 4. Extremely high flexural strength pair braided copper shield 5. Power cores with control elements stranded around high tensile strength core cord 6. High flexural strength special conductor
  • Requirements: For heavy duty applications
  • Outer jacket: PVC
  • Oil resistance: Oil-resistant according to DIN EN 50363-4-1
  • Silicone-free
  • Flame retardant
  • Overall shield
  • CFRIP®
  • chainflex® class: 5.5.2.1
Item no.
chainflex® CASE available
chainflex® CASE available

Other Solutions

chainflex® servo cable CF210-UL PVC

chainflex® servo cable CF210-UL PVC

CF210-UL-05-04

For medium duty applications, PVC outer jacket, shielded, oil-resistant and flame-retardant
USD 2.48/ft
igus-icon-lieferzeit-dot
Ready to ship in 24 hours
New
chainflex® servo cable CF210-UL PVC

chainflex® servo cable CF210-UL PVC

CF210-UL-07-04

For medium duty applications, PVC outer jacket, shielded, oil-resistant and flame-retardant
Upon request
igus-icon-lieferzeit
Delivery time on request
chainflex® servo cable CF210-UL PVC

chainflex® servo cable CF210-UL PVC

CF210-UL-15-04

For medium duty applications, PVC outer jacket, shielded, oil-resistant and flame-retardant
USD 2.94/ft
igus-icon-lieferzeit
Ready to ship within 2 working days
chainflex® servo cable CF210-UL PVC

chainflex® servo cable CF210-UL PVC

CF210-UL-15-07-02-02

For medium duty applications, PVC outer jacket, shielded, oil-resistant and flame-retardant
USD 5.95/ft
igus-icon-lieferzeit-dot
Ready to ship in 24 hours
chainflex® servo cable CF210-UL PVC

chainflex® servo cable CF210-UL PVC

CF210-UL-15-15-02-01

For medium duty applications, PVC outer jacket, shielded, oil-resistant and flame-retardant
USD 4.97/ft
igus-icon-lieferzeit-dot
Ready to ship in 24 hours
chainflex® servo cable CF210-UL PVC

chainflex® servo cable CF210-UL PVC

CF210-UL-25-04

For medium duty applications, PVC outer jacket, shielded, oil-resistant and flame-retardant
USD 3.66/ft
igus-icon-lieferzeit
Ready to ship within 2 working days
chainflex® servo cable CF210-UL PVC

chainflex® servo cable CF210-UL PVC

CF210-UL-25-15-02-01

For medium duty applications, PVC outer jacket, shielded, oil-resistant and flame-retardant
USD 5.71/ft
igus-icon-lieferzeit-dot
Ready to ship in 24 hours
chainflex® servo cable CF210-UL PVC

chainflex® servo cable CF210-UL PVC

CF210-UL-25-15-02-02

For medium duty applications, PVC outer jacket, shielded, oil-resistant and flame-retardant
USD 7.77/ft
igus-icon-lieferzeit-dot
Ready to ship in 24 hours
chainflex® servo cable CF210-UL PVC

chainflex® servo cable CF210-UL PVC

CF210-UL-40-04

For medium duty applications, PVC outer jacket, shielded, oil-resistant and flame-retardant
USD 5.33/ft
igus-icon-lieferzeit-dot
Ready to ship in 24 hours
chainflex® servo cable CF210-UL PVC

chainflex® servo cable CF210-UL PVC

CF210-UL-40-15-02-01

For medium duty applications, PVC outer jacket, shielded, oil-resistant and flame-retardant
USD 7.03/ft
igus-icon-lieferzeit-dot
Ready to ship in 24 hours
chainflex® servo cable CF210-UL PVC

chainflex® servo cable CF210-UL PVC

CF210-UL-40-15-02-02

For medium duty applications, PVC outer jacket, shielded, oil-resistant and flame-retardant
USD 9.42/ft
igus-icon-lieferzeit-dot
Ready to ship in 24 hours
chainflex® servo cable CF210-UL PVC

chainflex® servo cable CF210-UL PVC

CF210-UL-60-15-02-01

For medium duty applications, PVC outer jacket, shielded, oil-resistant and flame-retardant
USD 9.01/ft
igus-icon-lieferzeit-dot
Ready to ship in 24 hours
chainflex® servo cable CF210-UL PVC

chainflex® servo cable CF210-UL PVC

CF210-UL-60-15-02-02

For medium duty applications, PVC outer jacket, shielded, oil-resistant and flame-retardant
USD 11.08/ft
igus-icon-lieferzeit-dot
Ready to ship in 24 hours

Consulting

I would be happy to answer your questions personally

Timothy Marran
Timothy Marran

igus-icon-phone+1 (800) 521-2747

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h