iglide® A500, sleeve bearing with flange, mm

  • The endurance runner at higher temperatures in the food sector
  • Compliant with EC directive 10/2011 EC
  • FDA-compliant
  • Temperature resistant from -212 °F to +482 °F
Product description
iglide® A500 | The endurance runner at higher temperatures in the food sector
  • Compliant with EC directive 10/2011 EC
  • FDA-compliant
  • Temperature resistant from -212 °F to +482 °F
  • High chemical resistance
  • Dry-running and maintenance-free
  • Standard range from stock
iglide® A500 bearings are permitted for direct contact with foodstuffs. They exhibit an exceptionally good chemical resistance and are suitable for heavy-duty use in machinery for the food industry. Though iglide® A500 is an extremely soft material, it simultaneously possesses an excellent compressive strength even at high temperatures.
 
Typical application areas

Beverage production & packaging
Food production and packaging
Medical technology

You will find plenty of additional application areas here: Browse all Industries
 
 
When to use it?
  • When FDA compliance is required
  • When a high chemical resistance is required
  • When good abrasion resistance is required
  • Temperature resistant from -212 °F to +482 °F
When not to use?
  • When the highest wear resistance is required
  • When a cost-effective universal bearing is required
Use our filter options to find the most suitable product

Tolerances and measurement system
The installation dimensions and tolerances of the iglide® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are imperative. Plain bearings with low moisture absorption can be designed with a minimal amount of tolerance. For wall thickness, the rule is: the thicker the bearings are, the larger the tolerances must be.
Testing methods
 
Assembly
iglide® bearings are press-fit bearings. The inner diameter adjusts only after press-fit in the proper housing bore with a recommended tolerance. The before press-fit oversized dimension can be up to 2% of the inner diameter. In this manner, the secure press-fitting of the bearing is achieved. Axial or radial shifts in the housing are also prevented.
Certificates and standards
RoHS compliant
According to 2011/65/EU (RoHS 2)
Technical data
Accessories
Downloads

Application Assistance

For further questions or product information, please contact:

Photo
Hope Mammone

iglide® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302