Expand your modular interface quickly & flexibly with the snap-on-carrier

Your benefits at a glance

Tech up

Tech up

  • Simply attach other plug-in points on the interface
  • All transfer products in one central location
Cost down

Cost down

  • Click and hold
  • Tool-free installation
Proof

Proof

  • Click onto free fixing slots as required
  • Secure additional plug-in points with cable tiewraps
Sustainability

Sustainability

  • Simply add to existing igus® Module Connect solutions
  • No separate transfer points

Tried and tested in the field:

Module Connect in the packaging industry

Module Connect ensures fast maintenance in the packaging industry

Automatic parking system

Module Connect adapter avoids long downtimes in automatic parking systems

Applications with readychain

Applications in energy supply systems

Move Module Connect into the shopping cart at a click ...

Modules Connect available in the shop

One connector module instead of many individual connectors ...

Good reasons for a ready-to-install solution ...

RC USPs
  • Harnessing time is reduced by up to 95%
  • Reduction in manufacturing costs
  • Minimal amount of logistics work – no storage space necessary
  • Procurement optimisation - one system, one part number
  • Reduce assembly time – less machine downtime
  • On-site installation - international service with 35 subsidiaries
  • Special designs are possible – igus is developing further components

Adapter ensures easy and quick connection of the energy chain

Module Connect: German Design Award Winner 2021
  • Save up to 80% assembly time
    Connect to the system with just a few simple steps
  • Clearly structured interface
    Simple connection of the energy chain, even without electronic skills
  • Sustainable
    Existing igus energy supply systems can be easily supplemented - the adapter is tailored to different e-chain series

Request: Module Connect adapter

USP picture

Module Connect

USP picture

readychain complete system

USP picture