Plug-in e-chain®: make your energy chain ready to plug & play

Plug-in e-chain

Your benefits at a glance

Tech up

Tech up

  • Simplest fastening in your application
  • Integrated strain relief and seal
Cost down

Cost down

  • Save 80% assembly time
  • Optimised ready-to-install assemblies
  • For service: unplug it, plug it back in, done
Proof

Proof

  • Cost-effective interface solution: one connector instead of many individual connectors
  • Almost infinite combinations
  • Absolute plug-in safety
Sustainability

Sustainability

  • Existing igus® energy supply systems can be integrated with individual configurations

Quick and easy assembly

MC

Modular plug-in connector for energy chains - Module Connect

Just plug it in: readychain speed

RC speed

The diversity of the plug-in e-chain at a glance:

RC micro-speed
MC adapter
RC speed

Application examples with readychain®

MULTISPRINT multi-spindle lathe

Unique supply system enables safe and reliable energy supply

Completely pre-harnessed readychains at delivery

Minutes instead of days: complete solution from igus reduces the assembly time of machining centres

Automatic handling of medication: Mach4

Automatic handling of medication: harnessed energy chains ensure 20,000 movements per day

readychain solutions for shore power supply

3,000 shore power connections per year with flexible energy supply systems

Applications readychain

Applications with readychain systems

igus readychain & HARTING components

  • Ready-to-connect directly from the cable manufacturer
  • In desired length: with centimetre accuracy without minimum order value
  • Special forms of harnessing are part of our everyday business

Good reasons for a plug-in e-chain from igus

RC USPs
  • Harnessing time is reduced by up to 95%
  • Reduction in manufacturing costs
  • Minimal amount of logistics work – no storage space necessary
  • Procurement optimisation - one system, one part number
  • Reduce assembly time – less machine downtime
  • On-site installation - international service with 35 subsidiaries
  • Special designs are possible – igus is developing further components

Move Module Connect into the shopping cart at a click ...

Modules Connect available in the shop

Order the sample box free of charge

USP picture

The largest test lab worldwide

USP picture

Ready-to-install energy supply systems

USP picture