Change Language :
What is the readychain iMSPO?
The term iMSPO stands for igus® Mobile Shore Power Outlet and is a self-propelled socket for shore power connection of container ships. The system is positioned at the berth and installed on the quay above the fender system. You will receive a ready-to-connect and final-tested readychain® assembly for shore power connection of ships.
The system complies with the following standards and guidelines:
What distinguishes the readychain® iMSPO?
The combination of igus roller energy chain and special chainflex medium-voltage cables enables the system to travel on port sections with up to 400 metres length. Due to the small bend radii of the chainflex medium-voltage cables, the system can be compactly designed and installed in a space-saving way.
Therefore, shore power is available over the entire berth. Regardless of the different ship sizes, the connection is always positioned where it is needed, based on the berthing position of the ship. The iMSPO is conveniently operated with a remote control.
Not only developed, also extensively tested!
The development of the igus shore power systems continuously incorporates the experience gained from successfully completed projects. The close cooperation with our customers, enables us to map the conditions and requirements on the igus test field as realistically as possible. Every module and system undergoes intensive tests at the igus test facility for function and service life.