Change Language :
Two-bolt flange bearings consist of a spherical bearing within a mountable housing unit that features two bolt holes for stable and secure positioning while still providing support for perpendicular shafts. igus® two-bolt flange bearings are made from self-lubricating iglide® plastic materials that promote maintenance-free, dry operation for a wide-range of applications and requirements. Due to their universal design and range of material options, iglide® flange bearings can handle medium to high loads at various speeds within highly corrosive or harsh environments. Unlike metal, iglide composite plastic materials allow for exceptional vibration-dampening and noise-reduction while maintaining superior wear rates with no requirement for external lubrication. All of our iglide® materials are rigorously tested within our 41,000 sq. ft. laboratory to ensure long service life and optimum operation efficiency.
Customer Service:
Monday to Friday from 8 am - 8 pm
Online:
24h