New Bearings Sweep Well

Maintenance free plastic plain bearings for rugged mounted sweepers

Photo of a mounted sweeper
iglidur® in the rear lid area
iglidur® in the disc broom area
Photo of the involved persons
Detailed view of the mounted sweeper

Browse Applicable Products

iglide® Q

iglide Q sleeve bearing
  • For high loads - wear-resistant on many shafts
  • Excellent wear resistance, especially for extreme loads
  • Recommended for extreme pv values
  • Good coefficients of friction

iglide® Q2

iglide Q2 sleeve bearing
  • The durable heavy duty bearing
  • Wear resistant and dimensionally stable at high loads
  • Good price/performance ratio
  • Lubrication and maintenance-free

iglide® Z

iglide Z sleeve bearing
  • Resistant to wear and impact even at high loads and temperatures
  • Excellent wear resistance especially with high loads
  • High thermal resistance
  • Extremely long service life under extreme conditions

iglide® L280

iglide L280 sleeve bearing
  • Specially made for fast rotating applications
  • Long service life
  • Low coefficient of friction
  • Extremely high wear resistance

Discuss your project with a bearings expert

Nicole contact cta