Change Language :
Polymer bearings for axle systems in liquid manure tank trucks
The requirements for liquid manure distribution have increased enormously in recent years. Whether cattle, pig or biogas manure: The aim is always to distribute the fertilizer equally and economically across the agricultural areas without violating the Fertilizer Ordinance. Here the rugged liquid manure tank trucks are particularly suitable. In their steered pendular axles, the self-lubricating polymer bearings defy all adverse operating and ambient conditions while distributing the aggressive mixture.
Heavy-duty plain bearings for pendular trapezoidal axle
Various axle systems and additional options with steering support are available. A pendular trapezoidal axle with hydraulic steering control is being used in the vehicles since a few years. Thanks to a wider steering angle and on-center feel, the traveling comfort can be improved. Due to the independent suspension of the axle elements, the vehicle has an excellent off-road mobility. Like in a car, the steering angle is steeper on the inside than outside and shows a neat curve stability. This reduces the tire wear and the turfs are protected during cornering. The steering cylinder and the tie rods are well protected in the middle.
Whether you're interested in turnkey, fully assembled solutions or looking to build your own customizable project, learn more about how igus® can assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!