Tough, wear-resistant, durable

H3 round bar
Tech up
  • Low moisture absorption
  • More wear-resistant than iglidur® H1
  • Resistant to many chemicals
Cost down
  • [Link pagenr="2323" title="Maintenance-free" parameter="#section_4"] reduces costs for lubricants and maintenance
  • Components made of iglidur H3 achieve higher running performance than iglidur H1 in many applications
  • More cost-effective than comparable metallic bearings
Proof
  • iglidur H1: 0.17 μm/km
  • iglidur H3: 0.11 μm/km
  • iglidur H1: 0.17 μm/km
  • iglidur H3: 0.16 μm/km
Sustainability
  • Improved wear properties
  • Environment-friendly, as [Link pagenr="2323" title="no additional lubricants are necessary" parameter="#section_4"]
Diagram
Diagram
Sample box

Free sample box

Bar stock brochure

Free brochure