Solid cast steel housing

Self-Lubricating Cast Iron Housing

Tech up
  • Service life in dirty environment longer than with ball bearings by up to a factor of 8
  • For higher static loads
Cost down
  • No costs due to maintenance or failure times (e.g. due to lack of external lubrication)
  • Save up 25% thanks to easy bearing replacement
Proof
  • Radial load: 9.0 kN
    Conventional cast iron housing bearing: 7.0 kN
  • Axial load: 3.5 kN
    Conventional cast iron housing bearing: 1.4 kN
Sustainability
  • No external lubrication of any kind necessary
  • Spherical balls can be recycled

Dirt-resistant plastic spherical balls

igubal interchangeable spherical ball