Low-cost interchangeable igubal® spherical balls made of iglide® J4

Pillow block bearings and fixed flange bearings with sheet metal housing – now for even less

Contact an igus® expert now
Interchangeable spherical ball of iglidur® J4
Tech up
  • Absolutely dirt- and media-resistant
  • No washout of lubricants
  • Up to 50% lighter than using metal ball bearing
Cost down
  • No costs for maintenance/lubrication
  • With J4 spherical ball up to 25% more cost-effective than with iglide® J spherical ball
Proof
  • PP 206 weight: 236 g
    with metallic ball bearing: 470 g
  • PFL 204 weight: 110 g
    with metallic ball bearing: 240 g
Sustainability
  • No lubrication necessary
  • Low energy consumption during production of the plastic spherical balls

igubal® sheet metal housing bearings now cost even less

igubal interchangeable spherical ball