News 2020 Low Cost Automation

New: drygear® Apiro planetary gearbox in size 20

drygear® Apiro planetary gearbox in size 20
  • Planetary gears made of tribologically optimized igus® high-performance polymers
  • Modular cantilever axis for manual or motor-powered
  • adjustments
  • Can be combined with the Apiro® modular system
  • Greater forces possible with the same installation space
  • Can be connected to NEMA stepper motors or DC motors (optional).
  • Has achieved more than one million cycles at a speed
    of 500mm/sec. with a 2.5kg load
robolink DP
  • robolink articulated arm robot with four or five degrees of freedom (4 DOF/5 DOF)
  • Standard colour black, individual color and logo possible
  • Payload up to 30N
  • Cycle times > 7s
  • Cost-effective, robust design
  • Fast return on investment
  • Simple programming and control system through  igus Robot Control
  • Adapter disc compatible for e.g. grippers and vision
  • Reach up to 790mm (5 DOF)
  • Tested: up to 3,000,000 cycles at 100 payload of 110gr
  • Robot without lubrication
  • Materials can be recycled
robolink DP splash
  • Resistance to splash water thanks to robot joints tribologically optimised for Protection Class IP 44
  • Joining links made of stainless steel
  • Motors with Protection Class IP 65 encoder
  • Cost down as  no minimum order necessary for cost efficiency
  • Energy efficient (lightweight robotics)

Improved generation of strain wave gears

igus® strain wave gear
  • Up to 50% higher efficiency
  • Light and compact, made of igus®  high-performance polymers
  • Cost-effective due to use of plastic
  • Quick and easy adaption as axis 5 in robots
  • 28% higher efficiency
  • 94% higher load-bearing capacity
  • Completely self-lubricating operation
  • Lower inertia as fifth axis in robotics

igus® Robot Control software & hardware

Robot control system with software and hardware from igus®
  • New robotics control software by igus®
  • Available in control cabinet or on top-hat (DIN) rail
  • Try out programming software for free online
  • Intuitive operator control for everybody
  • The user can test the software as a free download
  • A software for programming linear robots, delta robots and robot arms
Axis 7 for robots
  • Ready-to-install linear axis 7 in robotics
    for flexible use of robots in the workspace
  • Matching adapter kits for robolink DP and UR with UR Cap Integration
  • Toothed belt axis ZLW-20 from the drylin® W modular system
  • Kits available individually or as ready-to-install ZLW-20
  • Up to 4 times larger robot workspace due to linear adjustment with axis 7
  • 100% self-lubricating ZLW-20 toothed belt axis
  • Materials can be recycled

drygear® Apiro: modular robot gearbox

Robot gearboxes
  • Modular design for manual and motor-operated adjustments
  • Worm gears made of tribologically optimized igus high-performance polymers
  • Cost-effective gearboxes made of solid plastic
  • Fast conversion possible