Change Language :
The new igus® online service for telescopic rails is an innovative solution for configuring rail extension lengths to the millimetre. You can complete your order with a single click, no minimum order quantity. Our technical data are based on real test areas in our igus® laboratory, and product selection in our online tool guarantees that absolutely no lubrication or maintenance is required. Discover telescopic rails, which are used wherever objects are extended in limited space.
Telescopic rail configurator
Just enter your requirements and receive the telescopic rail configurations you need – partially extended, fully extended, or over-extended.
Robust
drylin® telescopic rails withstand high temperatures, strong vibrations, and more
Dirt-resistant
drylin linear guides can even be used with sand, swarf and dust
Corrosion-free
Corrosion-free and media-resistant for use under water
Quiet
About four times quieter than equivalent metal linear bearings
Lightweight
Up to 75% lighter thanks to high-performance polymers
Hygienic
All systems operate without additional lubrication and are therefore very clean
The beverage vending machine made by California-based Drop Water uses drylin® linear guides to mix and dispense drinks.
The CompactChart from Compact Solutions GmbH as an all-rounder compared to a normal flip chart with drylin® N rail and matching carriages from igus®.
The wheelchair lift is an innovative system that was specially developed for people in wheelchairs.
Nomes srl used drylin® N to convert a normal truck into a food truck.