Change Language :
In the case of very fast gliding applications, the glide bars in the super aluminium troughs have been a potential weak point. They wear faster than the more abrasion-resistant chains. For these applications, an abrasion-optimised, injection-moulded glide bar has now been developed. This is much more durable for the same price and will be used in future in all matching trough sizes.
Part No. | Aluminium SuperTrough | Part No. | Aluminium SuperTrough | |
---|---|---|---|---|
GB.21.09.500* | 971.31.SLH | GB.31.500** | 973.31.SLH | |
GB.21.09.500* | 972.02.31.SLH | GB.31.500** | 974.31.SLH | |
GB.21.09.500* | 972.32.SLH | GB.31.500* | 975.31.SLH | |
GB.21.13.500* | 972.31.SLH | |||
Can be shipped starting in the spring of 2020 | **Introduced 10/2019 |
Comparison tests of real customer applications have shown that, for highly dynamic applications, the new GB.31.500 glide bars exhibit wear that is lower by more than a factor of five. This reduces glide bar maintenance costs to a minimum. Only when the energy chain has reached its wear limit does the glide bar require inspection. The new glide bar has no direct influence on the service life of the e-chain® itself.
Whether you're interested in end-to-end, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!