e-skin ring interior separation SK24.3.H.5

Minimise cable abrasion

e-skin ring interior separation SK24.3.H.5
Tech up
  • Cables and hoses separated from each other, neatly guided in the SKS24
Cost down
  • Longer service life of the cables thanks to separatechambers in the e-skin soft
Proof
  • Reduction of abrasion by 77% (test of various materials in the igus laboratory) when using iglidur J
Sustainability
  • Sustainability thanks to a longer service life is practical resource protection

Discover the e-skin series SKS4

e-skin corrugated tube SKS24
  • Inner height hi : 24mm
  • Inner width Bi: 48mm
  • Bend radius R: 55mm
  • Pitch: 112mm

Adhesive dispenser for camera modules

Mingseal adhesive dispenser

Discover other e-skin soft without dissipative material

e-skin SKS20

SKS20

To the SKS20 shop
e-skin SKS28

SKS28

To the SK2S8 shop
e-skin SKS40

SKS40

To the SKS40 shop