Change Language :
Compact and black with the same connection dimensions
drylin® W T-series linear slides for quick assembly. Suitable double rails made of black anodised aluminium. Anti-reflective surfaces for reduced light reflection. The carriage is 28% narrower, 12% flatter, and 70% lighter than the WW-06-20-06 carriage.
The weed control robot from AIGRO UP with drylin® W profile rails and linear housing from igus®.
The MAX Velolift from Rad9 for assembly of bicycles with the drylin® W double rail and linear housing from igus®.
The municipal vehicle from Fiedler with the drylin® W double rail WS and drylin® W pillow block from igus®.
The SLIDE from InGymNeering consists of the drylin® W profile guide and the drylin® W pillow block from igus®.