Change Language :
One linear module with two directions of motion whichcan be controlled separately. This way, both drives are located outside the working area. This saves space and no unnecessary motor weight is moved. The linear guide is torque resistant and thanks to the compact modular construction, high speeds can be reached with low power.
Self-lubricating
Silent and light weight
No electronics in the working area
Compact structure
Corrosion-resistant
**Typical applications:**Medical devices, Pick & Place, gripper systems
Dimensions [mm]
Part No.
max. F axial
LH1
LH2
H
H1
ha
A
E1
E2
E3
B1
B2
lt
d1
d2
ts
[N]
SLQ-1210-...
200
500
200
30
58
15
108
94
44
46,5
68
28
22
12
12
6,6
[Wakoadd artnr="RSLQ-1210-..." text="Request"]