Small & spring-loaded miniature guide

Small & spring-loaded miniature guide
Tech up with igus news
  • Defined displacement forces
  • Choice between two spring preloads
  • Controlled friction
Cost down with igus news
  • No rattling noises due to the preload
  • Existing linear carriages can be retrofitted
evidence from igus news
  • Service life tested: 4 carriages TW-04-12, 2 rails TS-04-12, distance between rails 100mm, distance between carriages 200mm, centric centre of gravity and drive, fill weight 75N, acceleration 0.25m/s², running distance until bearing replacement 10,000km
recycling with igus news
  • 100% lubrication-free and maintenance-free
  • No risk of contamination

The new TW-04 series. For those with little space.

TW-04-XX collage

Ask our experts

igus expert Michael Hornung

Download current catalogue

News HMI 2021

Further drylin® products

shopping icon

Application examples of our drylin® products

Carpentry project Cologne Chamber of Trade

igus® helps prospective carpenters with their project

igus blister centre

igus® in the storage technology of a blister centre

igus labelling machine

igus® components in KHS labelling machines

fabmaker educational printer

Linear guide components for 3D printers