Change Language :
Low-profile, lightweight & durable
New low cost drylin N 40mm (width) carriage offers weight reduction (50% over the standard N40 carriage), threaded brass fittings help maintain a low profile (9.5mm), and the tribopolymer iglide J bearing material offers low friction, long lifetime as well as excellent corrosion resistance.
We have developed the solid plastic carriage for this purpose
The nominal width 22-40 is intended for use in the smallest installation spaces, or when every gram of weight saving counts.
Due to the easily exchangeable design, the nominal width 22-40 can be easily exchanged or installed even in very narrow installation spaces.
The advantage of not requiring any lubricants means that one work step is eliminated.
The nominal width 22-40 will be able to flex its polymer muscles especially in furniture construction, the aircraft interior industry, laboratory automation and testing and inspection equipment.