drylin® W MonoSlide: 16mm, slimmer than ever

drylin WWC MonoSlide
  • New slim installation size 0660
  • Choice of 3 lengths (60mm/80mm/100mm)
  • No alignment
  • One component (carriage incl. bearing elements)
Tech up with drylin linear technology
  • Extremely fast installation of drylin W linear carriages on drylin W double rails
  • Monobloc made of aluminum for robust handling
  • Suitable for drylin® W profile rail WSQ-06-60
  • Sliding elements made from iglide® J for long-lasting operation
  • In three lengths, available ready to install: 60/80/100mm
Cost down with drylin linear technology
  • Save installation time with a ready-to-install design
  • No mounting or alignment necessary
  • Save storage space -> 1 component instead of 9 (as in the case of standard linear carriages)
  • Reduced design effort as PDF and CAD file available in the online shop
Proof of the good quality of igus products
  • 12% less installation height than standard
  • Corrosion-resistant thanks to a clear anodized coating
  • Tested: WWC carriage, installation size 06, load 80N, acceleration 3m/s², rail length 2,000mm, running performance 5,000km or 2.5million double strokes of 1,000mm each
drylin linear technology products are sustainable
  • Self-lubricating operation
  • Maintenance-free due to self-lubricating high-performance polymers from igus®
  • Lightweight components such as plastic and aluminum

Download current catalog

drylin® News Motek 2020

Shop drylin® linear guides & rails

shopping icon

Application examples of our drylin® products

AWB blister centre

igus® in the storage technology of a blister centre

Carpentry project Cologne Chamber of Trade

igus® helps prospective carpenters with their project

Labelling machine, application example

igus® components in KHS labelling machines

AWB fabmaker

Linear guide components for 3D printers