drylin® W linear rails with PRT slewing rings

drylin® W linear/rotary guide
  • Low-profile design thanks to drylin® W installation size 10 with PRT-04-50
  • Maximum support with a rail width of 120mm
  • Rail profile with lengths of up to 4000mm
  • Linear carriage with optional manual clamp
  • Easy assembly with ready-to-connect mounting plate
Improve technology with igus®
  • drylin® linear system with linear carriage and integrated slewing ring bearing
  • Linear and pivoting movements in a single component
  • Linear carriage with other variable bearing functions: clearance adjustment, spring pretension, manual clamp
  • extremely flat PRT-04-50 slewing ring bearing
Reduce costs with igus®
  • Two functions in a single carriage
  • Complete carriage reduces design effort
  • Variable assembly with suitable carriage plate prepared to receive the slewing ring bearing
  • Rail profile with high torsional rigidity
igus® demonstrates how it works!
  • drylin® Q linear guide and iglide® PRT-04-50 service life can be calculated online
Plastic to Oil - igus® is sustainable
  • Absolutely clean components
  • operation is quieter by a factor of up to four because rolling metallic balls have been eliminated
  • no hazard of contamination by adjacent substances or components
  • lightweight due to use of aluminium and plastics