Profile rails from the drylin® W product range

Single rails

Linear system drylin® W single rail
  • Less installation work with floating bearing
  • High variability in the assembly
  • Compensation of misalignment errors with floating bearing

Double rails

Linear system drylin® W double rail
  • Non-tilting
  • Quick assembly
  • Large number of installation sizes available

High-profile rails

Linear system drylin® W high-profile rail
  • For extremely high loads
  • Variable mounting with slot nuts
  • Especially suitable for drive technology

Profile rails for permanent use

  • Quick and easy assembly
  • Maintenance-free solution
  • Dirt-resistant
  • Lightweight and robust
  • Quiet operation

More about drylin® W profile rails

Fast assembly of the drylin® W linear guide
High flexibility with single rails for linear technology
Lightweight linear guide drylin® W
Light profile rails

Corrosion-resistant linear profile rails

drylin® W profile rails made of stainless steel
  • Food and bottling industry
  • Meat processing
  • Harbour and crane facilities
  • Yacht building
  • Chemical industry
  • Electroplating industry
  • Medical and rehabilitation technologies
  • Packaging industry

Curved, convex or concave linear rails

drylin® W curved linear profile rail
  • Variable profile directions (convex, concave, curved)
  • Suitable linear carriages
  • Bending option depending on the radius, rail length, bearing/carriage and mounting
  • Customised project service

The particularly light linear profile rail

drylin® W carbon rail with plastic carriage
  • Extremely lightweight
  • X-ray transparent
  • High strength and resistant
  • Non-metallic
  • Non-magnetic
  • Available with drive (lead screw/toothed belt)