Change Language :
Type | Carriage length [mm] | Carriage width [mm] | C[sub]oy[-7sub] [lbs] | C{sub]oz[/sub] [lbs] | Mox [lbsft] | Moy [lbsft] | Moz [lbsft] |
---|---|---|---|---|---|---|---|
WW-10-40-10 | 100 | 73 | 1079 | 1079 | 70 | 125 | 125 |
WW-10-40-15 | 150 | 73 | 1079 | 1079 | 70 | 213 | 213 |
WW-10-40-20 | 200 | 73 | 1079 | 1079 | 70 | 302 | 302 |
WW-10-80-10 | 100 | 107 | 1079 | 1079 | 131 | 125 | 125 |
WW-10-80-15 | 150 | 107 | 1079 | 1079 | 131 | 213 | 213 |
WW-10-80-20 | 200 | 107 | 1079 | 1079 | 131 | 302 | 302 |
WW-16-60-10 | 100 | 104 | 1888 | 1888 | 177 | 199 | 199 |