igus® test method

igus® test method for determining the tolerance of DryLin® linear plain bearings

Order no.Test force [lbs]Øi-Test-mountMin. bearing Øi (gage free)Max. bearing Øi (gage hanging)
JUM-01/02-100.22112.000 mm10.030 mm10.070 mm
JUM-01/02-120.309 14.000 mm12.030 mm12.070 mm
JUM-01/02-200.59523.000 mm20.030 mm20.070 mm
JUM-01/02-250.83828.000 mm25.030 mm25.070 mm
JUM-01/02-301.08134.000 mm30.040 mm30.085 mm
JUM-01/02-401.58844.000 mm40.040 mm40.085 mm
JUM-01/02-502.20555.000 mm50.050 mm50.100 mm
JUI-01-060.2210.4684 inch0.3768 inch0.3776 inch
JUI-01-080.3090.5934 inch0.5016 inch0.5024 inch
JUI-01-100.4190.7184 inch 0.6268 inch0.6276 inch
JUI-01-120.5950.8747 inch0.7516 inch0.7524 inch
JUI-01-160.8381.1247 inch1.0016 inch1.0024 inch
JUI-01-201.0811.4058 inch1.2520 inch1.2531 inch
JUI-01-241.5881.6558 inch1.5020 inch1.5031 inch
JUI-01-322.2052.1870 inch 2.0024 inch2.0039 inch
RJM-01-080.22116.000 mm8.025 mm8.061 mm
RJM-01-100.22119.000 mm10.025 mm10.061 mm
RJM-01-120.30922.000 mm12.032 mm12.075 mm
RJM-01-160.41926.000 mm16.032 mm16.075 mm
RJM-01-200.59532.000 mm 20.040 mm20.092 mm
RJM-01-250.83840.000 mm25.040 mm25.092 mm
RJM-01-301.08147.000 mm 30.040 mm30.092 mm
RJM-01-401.58862.000 mm40.050 mm40.112 mm
RJM-01-502.20575.000 mm 50.050 mm50.112 mm
RJI-01-060.2210.6250 inch0.3762 inch0.3776 inch
RJI-01-080.3090.8750 inch0.5013 inch0.5030 inch
RJI-01-100.4191.1250 inch0.6265 inch0.6282 inch
RJI-01-120.5951.2500 inch0.7516 inch0.7536 inch
RJI-01-160.8381.5625 inch1.0035 inch1.0056 inch
RJI-01-201.0812.0000 inch1.2520 inch1.2544 inch
RJI-01-241.5882.3750 inch1.5020 inch1.5044 inch
RJI-01-322.2053.0000 inch 2.0024 inch2.0053 inch