Change Language :
Select the mounting version:
Check to see whether the maximum clearances of the applied forces are within the permissible values (see maximum permissible clearances, right).
Option: 1 rail, 1 carriage | ||
---|---|---|
sy + sz | < | 2 Lx - Y0 |
ay + az | < | 2 Lx - Y0 |
sy | < | 5 Zm |
sz | < | 5 Zm |
Calculate the necessary driving force
If the position of the center of gravity is not specified: Fa = MAX (Fa1, Fa2, Fa3)
Fa: Driving power [lbs] |
Fs: Mass force [lbs] |
Fy, Fz: Bearing load in y- or z-direction [lbs] |
sx, sy, sz: Clearance of the mass force in x-, y- or z-direction [mm] |
ay, az: Clearance of the driving power in y- or z-direction [mm] |
wx: Clearance of the carriage on a rail [mm] |
LX: Constant based on the installation size [mm] |
Zm: Constant based on the installation size [mm] |
Y0: Constant based on the installation size [mm] |
b: Clearance of the guide rails [mm] |
µ: Coefficient of friction, µ = 0 in static loads, µ = 0.2 in dynamic loads |
ZW: Number of carriages per rail |
Order number | LX [mm] | ZM [mm] | Y0 [mm] |
---|---|---|---|
TW-01-15 | 29 | 16 | 11.5 |
TW-01-20 | 35 | 23 | 15.0 |
TW-01-25 | 41 | 25 | 19.0 |
TW-01-30 | 49 | 29 | 21.5 |
1 rail, 1 carriage |
---|
K1 |(ay+Y0)/Lx| |
K2 (sy+Y0)/Lx |
K3 |az/Lx| |
K4 |sx/Lx| |
K5 sz/Lx |
K6 |(sy+Y0)/Zm| |
K6 |(sy+Y0)/Zm| |
Order number | Fymax, Fzmax [N] |
---|---|
TW-01-15 | 450 |
TW-01-20 | 830 |
TW-01-25 | 1125 |
TW-01-30 | 1575 |
Calculate the maximum bearing load
Check calculated load for both y and z with the Maximum Permissible Load table for Fymax and Fzmax (right). This table illustrates the maximum permissible load on a single gliding element from the DryLin T carriage. Evaluating the maximum load on a single gliding element establishes a safety factor for the linear system.
Determine the maximum permissible speed for the calculated load from Step No. 4