Linear Screw Actuators With Low-Profile Guide Rails: drylin® SLW

  • Fully supported rails for torsion-resistance
  • Lower cost than ball bearing actuators
  • Low-profile and low-weight
  • Grease-free & corrosion-resistant
  • Highly flexible, with many accessories and materials
  • Motors and drive controls available
  • Packaging machine format and lane adjustments
  • Lab machinery
  • CNC Machine Gantries

Shop Linear Screw Actuators with Guide Rails

SLW - Low Cost and Compact
  • Suited for applications under 100RPM
  • Ideal for manual positioning
  • High Axial Load Capacity
SAW
  • Higher profile for better motor alignment
  • Ball bearing lead screw supports
  • For speeds up to 1,500rpm
SLWE-BB
  • Up to 1,500RPM (depending on load and length)
  • Adjustable low clearance linear bearings
  • Low-profile
SLWS
  • Multiple high-pitch leads available
  • For faster format adjustments
  • Ideal for applications under 100RPM
SLWE-PL
  • Features pre-loaded nut to remove axial play
  • Adjustable linear bearings offer optimizable radial clearance
  • Quiet with reduced lead screw vibration
SLW-ES
  • 300 Series stainless steel housings, blocks & rails
  • Multiple nut and bearing materials including high temperature and FDA-compliant
  • Extreme corrosion-resistance
Linear Actuator

Linear Actuator Configurator

SLW-PT
  • Multiple lead screws available
  • Low-profile and compact
  • Ideal for dirty environments
SLWT twin lead screw
  • Separate carriage adjustment
  • Ideal for format adjustments
  • Multiple lead screw leads available
SLWM - with measuring system
  • Space-saving sensor integration
  • Battery-operated
  • For Accurate, repeatable positioning
SLW - XY compact slide table
  • Compact
  • Modular and flexible
drylin SLW - XY table - SS
  • 300 Series stainless steel housings, block & rails
  • Multiple nut and bearing materials including high temp and FDA-compliant
  • Extreme corrosion-resistance
hts standard screw actuator
  • Guided by support shafts
  • 8mm-50mm shafts available
  • Dry-running

Applications for drylin SLW linear actuators

drylin slw

Heavy things become easy, positioning with no maintenance

medical technology

SLW linear unit with spindle drive in medical technology

drylin SLW

Level packing and lamination


Contact Us

Questions or product information? Please contact:

Matt Mowry
Matt Mowry

dryLin® Product Manager

+1 (888) 986 5035Email