drylin® ZLW - Technical data

Technical data ZLW-1040

Marking Weight without strokeUnit kgBasic 02 0,9Standard 02 1,0
Weight / 100 mm strokekg0,140,14
Max. stroke length*mm2.0002.000
Linear travel per revolutionmm/U6670
Gear teethRPP 3MAT 5
Toothed belt materialNeoprene with GFPU with steel
Toothed belt widthmm1516
Belt tensionN150200
Max. radial loadN200300
DeflectionGrooved ball bearingGrooved ball bearing
Max. speed dependent on 60% on-timem/s35
Max. position variation of the carriage, load dependent.**mm± 0,35± 0,2

Technical data ZLW-0630

Marking Weight without strokeUnit kgBasic 02 0,38Standard 02 0,4
Weight / 100 mm strokekg0,080,08
Max. stroke length*mm1.0001.000
Linear travel per revolutionmm/U5454
Gear teethHDT 3MMTD 3
Toothed belt materialNeoprene with GFPU with steel
Toothed belt widthmm99
Belt tensionN75100
Max. radial loadN100100
DeflectionGrooved ball bearingGrooved ball bearing
Max. speed dependent on 60% on-timem/s22
Max. position variation of the carriage, load dependent.**mm± 0,2± 0,2