book scanner banner
book scanner

Application Overview

  • What was needed: A book scanner for digitizing cultural assets
  • Requirements: 100% freedom from lubrication and maintenance, maintenance-free dry running, low-noise, cost-effective
  • Material used: drylin® trapezoidal thread spindle with matching threaded nut in a special design made of the material iglidur® W300
  • Success for the customer: Lubrication-free drylin® trapezoidal lead screw nuts are used in a book scanner for digitizing cultural assets. The book scanner scans the templates to be digitized by placing them on the device with the side to be scanned facing up. This is illuminated from above, photographed and finally transferred to a connected computer. A special nut made of iglidur® W300 with metallic threaded inserts M4 is used in this book scanner because it is lubricant-free and maintenance-free.

More application images:

book scanner 1
book scaqnner 2
book scanner 3

Products used

dryspin® Trapezoidal Lead Screw

dryspin® W300 Special Designs