<font size="7">For Plastic Cups</font><br>in Cup Sealing Machines</font>
cup sealing machine
  • What was needed: A cup sealing machine that automatically puts a lid on plastic cups in fast food restaurants
  • Requirements: 100% lubrication-free and maintenance-free, durable, heat-resistant, moisture-resistant, light-weight, quiet and vibration-free, food-grade compliant
  • Products used: drylin® R housing bearings
    (FJUMT-01-10), Drylin® Linear Guides (TK-04-12),
    dryspin® flanged threaded nuts (DST-JFRM) and spindle as well as iglidur® W300 plain bearings (WFM-0608-04)
  • Success for the customer: The moving parts of the machine should withstand more than 300,000 cycles. The designers therefore use the housing bearings, linear guides, flanged threaded nuts from the dryspin® series and plain bearings from the iglidur® W300 series. All components are suitable for the food industry because they work without lubrication. In addition, they work almost silently.

Problem

Solution

The products used

Lead Screw
Lead Screw Nuts
Linear Slide Bearings
W300
Linear Guide Rails

More application videos

Order Online:

Lead Screw Configurator

Improve technology & reduce costs: