Change Language :
Chainflex® USB cables are cables for energy chains. The USB cables are tested in e-chains® for many million cycles. The selection includes PVC USB 3.0 cables, PUR USB 3.0 cables and TPE USB 2.0 cables. The Chainflex® USB cables have various certifications and compliance's, such as UL, CSA, NFPA-79-2012, EAC und CTP. The USB cables can be used for high speeds and accelerations. Chainflex® bus cables are also available as Profibus cable, Interbus cable, CAN Bus cables, Device Net cable, CC Link Ethernet cable, Cat5 cable, Cat6A cable, GigE cable, Internet cable, FireWire cable, ASI Bus cable and DVI cable.
More details
(*up to 10 cuts of the same type)