Change Language :
Chainflex® CC-Link cables are cables for energy chains. The CC-Link cables are tested in e-chains® for many million cycles. CC Link cables with TPE jacket are available. Chainflex® CC-Link cables have various approvals and conformity: UL, CSA, NFPA-79-2012, EAC and CTP. The CC-Link cables can be used for high speeds and accelerations. Chainflex® bus cables are also available as Profibus cable, Interbus cable, CAN Bus cable, Device Net cable, Ethernet cable, Cat5 cable, Cat6A cable, GigE cable, Profinet cable, FireWire cable, USB cable, ASI Bus cable and DVI cable.
More details
(*up to 10 cuts of the same type)