Spherical bearings from igubal® are dry-running and maintenance-free

Shop Spherical Bearings

EGLM

EGLM: Spherical bearing

  • Dimensional series E following DIN ISO 12240
  • Housing material: igumid G
  • Material of spherical ball: iglide® L280
  • Compensation of misalignment and edge loads
  • Corrosion-resistant, vibration-damping
  • Suitable for rotating, oscillating and axial movements
KGLM

KGLM: L280

  • Dimensional series: K, following DIN ISO 12240
  • Housing material: igumid G
  • Material of spherical ball: iglide® L280
  • Compensation of misalignment and edge loads
  • Corrosion-resistant, high vibration-damping
  • Suitable for rotating, oscillating and axial movements
KGLM LC

KGLM LC: Low-cost

  • Dimensional series: K, following DIN ISO 12240
  • Housing material: igumid G
  • Material of spherical ball: iglide® L280
  • Variety of spherical ball materials
  • Easy installation, cost-effective, split housing
KGLM SL

KGLM SL: Slim line

  • Dimensional series: K, following DIN ISO 12240
  • Housing material: igumid G
  • Material of spherical ball: iglide® L280
  • Very small installation space, lightweight
  • Wall thickness 50% thinner than KGLM
  • Angle compensation up to 5°
  • Dimensions according to DIN 1850
EGLM LV

EGLM LV: Low-cost

  • Dimensional series E, following DIN ISO 12240
  • Housing material: igumid G
  • Material of spherical ball: iglide® L280
  • Easy to fit, cost-effective, robust
  • Chemical and corrosion-resistant
  • Compensation of misalignment errors

KGLM LC, J4

KGLM LC, J4: Low-cost

  • Dimensional series: K, following DIN ISO 12240
  • Housing material: igumid G
  • Material of spherical ball: iglide® J4
  • Variety of spherical ball materials
  • Easy installation, cost-effective, split housing

Application Example

Lightweight spherical bearings for jogging strollers

JogAlong stroller uses igubal spherical bearings

Contact Us

Questions or product information? Please contact:

Nate Guadagni
Nate Guadagni

igubal Product Manager

1 401 438-2200Email