igubal® Spherical pillow block bearings are dry-running & maintenance-free

Shop igubal® spherical bearings

EGLM

EGLM
  • Dimensional series E following DIN ISO 12240
  • Housing material: igumid G
  • Material of spherical ball: iglide® L280
  • Compensation of misalignment and edge loads
  • High vibration-damping, corrosion-resistant
  • Suitable for rotating, oscillating and axial movements

KGLM

KGLM
  • Dimensional series: K, following DIN ISO 12240
  • Housing material: igumid G
  • Material of spherical ball: iglide® L280
  • Compensation of misalignment and edge loads
  • High vibration-damping, corrosion-resistant
  • Suitable for rotating, oscillating and axial movements

KGLM-LC

KGLM LC
  • Dimensional series: K, following DIN ISO 12240
  • Housing material: igumid G
  • Material of spherical ball: iglide® L280
  • Variety of spherical ball materials
  • Easy installation, cost-effective, split housing

KGLM-SL

KGLM SL
  • Dimensional series: K, following DIN ISO 12240
  • Material of spherical ball: iglide® L280
  • Very small installation space, lightweight
  • Wall thickness 50% thinner than KGLM
  • Angle compensation up to 5°
  • Dimensions according to DIN 1850

ESTM-SL

ESTM SL: Slim line
  • Dimensional series E following DIN ISO 12240
  • Housing material: igumid G
  • Material of spherical ball: iglide® L280
  • Easy to fit, cost-effective, very robust
  • Chemical and corrosion-resistant
  • Compensation of misalignment errors

ESTM

ESTM
  • Dimensional series: K, following DIN ISO 12240
  • Housing material: igumid G
  • Material of spherical ball: iglide® J4
  • Variety of spherical ball materials
  • Easy installation, cost-effective, split housing

Application Examples

Axiom Research Labs solar trackers

Reliable movement with igubal pillow block bearings in solar trackers

igubal

igubal® pillow block bearing in conveyor systems for the food industry

igubal

Installation position of the igubal® pillow block bearing in a conveyor facility

igubal

Sideboard with integrated TV lifting device

igubal

igubal® pillow block bearing in combination with drylin® T linear guide system in lifting mechanism

Contact Us

Questions or product information? Please contact:

Nate Guadagni
Nate Guadagni

igubal Product Manager

1 401 438-2200Email