igubal® spherical balls are dry-running and maintenance-free

  • Self-lubricating, grease-free, dry-running
  • Reduced downtime saves on cost & replacement
  • Corrosion-resistant, very lightweight
  • High compressive strength and elasticity
  • Spherical balls easily replace metal housings

Shop Spherical Balls

JEM-SP

JEM SP
  • Injection molded, low cost, unique designs
  • Dimensional series: E following DIN ISO 12240
  • iglide® J material, low moisture absorption

JEM

JEM low level absorption
  • Dimensional series: E following DIN ISO 12240
  • iglide® J material, chemical resistant
  • Low moisture absorption, low wear against shafts

A180EM

A180EM slim
  • Meets FDA regulations for contact with food
  • For metal bearing housings, wet environments
  • Wear-resistant, slim design, low-medium loads

REM

REM
  • Abrasion resistant & low coefficient of friction
  • Low cost & low moisture absorption
  • Good wear resistance at low to medium loads
  • Dimensional series: E following DIN ISO 12240

J4EM

J4EM
  • Low wear with shafts, low coefficients of friction
  • Low moisture absorption,
  • Vibration damping and low cost
  • Dimensional series: E following DIN ISO 12240

XKM

XKM
  • Chemical resistant, excellent wear resistance
  • For temperatures 212-482°F,
  • Low moisture absorption
  • High compressive strength, high flexibility

Injection-Molded Insert Bearings

JEM insert bearings

Request a JEM sample box

JEM sample box

Application Example

Heineken bottling line

More sustainable beer production made possible with plastic insert bearings

Contact Us

Questions or product information? Please contact:

Nate Guadagni
Nate Guadagni

igubal Product Manager

1 401 438-2200Email